/content/hbtbt/de/de/search-results.html

    Meldegeräte

    Fire Alarm Remote Indicator In Under Floor

    Auslaufmodell

    Notifier’s slim line remote indicators are unobtrusive and easy to install. It has three terminal design with resistive and non-resistive terminals. It suits System Sensor and other brands. It is compatible with conventional or addressable detectors.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Notifier’s slim line remote indicators are unobtrusive and easy to install. A full range of remote indicators are available to compliment the fire alarm systems. It has low current consumption. It has three terminal design with resistive and non-resistive terminals. It suits System Sensor and other brands. It is compatible with conventional or addressable detectors. It has pre drilled counter sunk holes.

    Features & Benefits:
    • Low current consumption
    • Three terminal design with resistive and non-resistive terminals
    • Suits System Sensor and other brands
    • Compatible with conventional or addressable detectors
    • Easy to install
    • Pre drilled counter sunk holes
    Spezifikationen

    Andere

    • Brand
      • Honeywell
    • Current Rating
      • 15 ampere

    Andere

    • Brand
      • Honeywell
    • Current Rating
      • 15 ampere
    • Brand : Honeywell
    • Current Rating : 15 ampere