/content/hbtbt/de/de/search-results.html

    Monitore

    Conventional Zone Monitor Module

    Auslaufmodell

    Conventional Zone Monitor Modules provides an interface between a zone of conventional detectors and an intelligent signaling loop. Monitor modules monitors the conventional zone and transmits the zone state to the panel.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Conventional Zone Monitor Modules provides an interface between a zone of conventional detectors and an intelligent signaling loop. The modules monitors the conventional zone and transmits the zone state (normal, open or short fault and alarm) to the panel.

    Features & Benefits:
    • Built-in isolation
    • Monitors open circuit and short circuit faults
    • TRI – Colour Status LED
    • Available in TC800 or System Sensor protocol
    • Zone powered from comms line or 24V PSU
    • Remote reset of conventional zone
    • Monitoring of external power supply
    • External fault input
    Certifications:
    • EN 54 Part 17
    • CEA GEI 1-052
    • LPCB
    • CE.
    Spezifikationen

    Andere

    • Brand
      • System Sensor

    Andere

    • Brand
      • System Sensor
    • Brand : System Sensor