/content/hbtbt/de/de/search-results.html
    Diese Seite wird am Samstag, den 8. August, von 19:00 bis 05:00 Uhr EST (23:00 bis 09:00 Uhr GMT, Sonntag, den 9. August, von 01:00 bis 11:00 Uhr CET und von 04:30 bis 14:30 Uhr IST) wegen geplanter Wartungsarbeiten nicht erreichbar sein. Wir danken Ihnen für Ihre Geduld während dieser Zeit.

    Monitore

    IDP-Minimon Monitor Module

    IDP-Minimon is a compact and light weight addressable monitor module for use with Silent Knight IFP-series fire alarm control panels (FACPs). The IDP-Minimon acts as an interface to contact devices, such as waterflow switches and pull stations.

    Übersicht

    IDP-Minimon is a compact and light weight addressable monitor module for use with Silent Knight IFP-series fire alarm control panels (FACPs). The IDP-Minimon acts as an interface to contact devices, such as waterflow switches and pull stations. The IDP-Minimon supports Class B supervised wiring to the load device. Conventional 4-wire smoke detectors can be monitored for alarm and trouble conditions. The IDP-Minimon can be mounted in a single gang junction box directly behind the monitored device. Its small size and light weight allow it to be installed without rigid mounting requirements.

    Features & Benefits:
    • Single contact monitor
    • Small and lightweight size allows for flexible mounting options
    • Support for Class B wiring
    • Fully supervised
    • Rotary address switches for fast installation
    • Analog communications
    Certifications:
    • UL Approved
    • CSFM Listed
    • MEA Listed 457-99-E Vol. V
    Spezifikationen

    Andere

    • Brand
      • Farenhyt
    • Product Type
      • Monitor Module

    Andere

    • Brand
      • Farenhyt
    • Product Type
      • Monitor Module
    • Brand : Farenhyt
    • Product Type : Monitor Module