/content/hbtbt/de/de/search-results.html

    Monitore

    System Relay Module

    Auslaufmodell

    System relay modules provides remote termination card with new software supplied in a remote mounting box and it allows reporting of any alarm or fault condition that appears on a VESDAnet loop regardless of the initiating zone.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The system relay modules are 7 relay remote termination card with specialized software. The product software allows reporting of any alarm or fault condition initiated by any VESDA Address (also called Zones) on the VESDAnet loop. Where dedicated VESDA Address (also called Zone) monitoring and management is not required, the system relay module provides an alternative to the remote termination card and relay processor card module.

    Features & Benefits:
    • Earliest possible reporting of alarms and faults for all VESDA Addresses (also called Zones) on a single VESDAnet loop
    • Reports on the VESDA Address (also called Zones) on the VESDAnet loop
    • 7 programmable relays
    • Can be wired to a secondary reporting device (e.g. a sounder or a beacon)
    • Option for recessed mounting l Programmable with Xtralis VSC
    • Interfaces with all existing VESDA devices
    Certifications:
    • AS1851.1 2005
    • FDA
    • FM
    Spezifikationen

    Andere

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
      • Xtralis

    Andere

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
      • Xtralis
    • Brand : Farenhyt|Gamewell-FCI|NOTIFIER|Xtralis