/content/hbtbt/de/de/search-results.html

    Programmierer

    Photoelectric Smoke Sensor

    Auslaufmodell

    The Gamewell-FCI XP95-P Analog Addressable Photoelectric Sensor is designed to operate with the Gamewell-FCI and Fire Alarm Control Panels (FACPs).GW71112 is an additional blank Xpert addressing cards

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The Gamewell-FCI XP95-P Analog Addressable Photoelectric Sensor is designed to operate with the Gamewell-FCI and Fire Alarm Control Panels (FACPs).GW71112 is an additional blank Expert addressing cards The photoelectric sensor digitally transmits its address and the chamber’s analogy values to the FACP for analysis. The photoelectric sensor is distinguished by the clear status LED in the following conditions:

    • When the device is polled, the LED flashes red.

    • When the device is in alarm, the LED turns on continuously.

    Features & Benefits:
    • Compatible with the following GamewellFCI analog addressable fire alarm control panels - 600 Series - ILI95-E3 Series
    • Fits the following ultra-low profile E-Z fit bases: - 4-inch (10.16 cm) - 6-inch (15.24 cm)
    • Includes an audible alarm sounder base
    • Contains a four-wire relay base
    • Stores the address in the sensor base
    • Sets the address by an XPert addressing card
    • Provides a two-colour status LED
    • Includes an optional remote LED
    • Offers an infrared smoke sensing design. Transmits continuous communications.
    Certifications:
    • UL Listed: S1195
    • FM Approved
    • FDNY Approved: 149-99-E
    • CSFM: 7272-1703-0155
    • ISO 9001 Certification
    Spezifikationen

    Andere

    • Brand
      • Gamewell-FCI

    Andere

    • Brand
      • Gamewell-FCI
    • Brand : Gamewell-FCI