/content/hbtbt/de/de/search-results.html

    Transformatoren

    ECC-50/100 Command Center Transformer Conversion Module

    Auslaufmodell

    ECC-XRM-70V transformer conversion modules convert the ECC-50/100 emergency command center from a 25V system to a 70V system. By adding this 70V transformer conversion module, the system supports 70.7V speaker devices.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    ECC-XRM-70V transformer conversion modules convert the ECC-50/100 emergency command center from a 25V system to a 70V system. ECC-XRM-70V transformers mount onto the ECC-50/100 main control board and chassis with two metal brackets. By adding this 70V transformer conversion module, the system supports 70.7V speaker devices.