/content/hbtbt/de/de/search-results.html

    Melder & Tastaturen

    ANN-LED Annunciator Module

    Auslaufmodell

    ANN-LED annunciator modules provide LED annunciation of general system faults and input zones/points when used with a compatible fire alarm control panel (FACP).

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    ANN-LED annunciator modules provide LED annunciation of general system faults and input zones/points when used with a compatible fire alarm control panel (FACP). These modules provide alarm (red), trouble (yellow), and supervisory (yellow) indication for up to 10 input zones or addressable points. Models available with red LEDs only for alarm communication of up to 30 addressable points.

    Features & Benefits:
    • Connects to the ANN-Bus terminal on the FACP and requires minimal programming
    • Includes three LEDs for each zone: alarm, trouble, and supervisory
    • Can be remotely located up to 6,000 feet (1,829 m) from the panel
    • May be powered by 24V DC from the host FACP or by remote power supply
    Certifications:
    • UL: S2424
    • FM Approved
    • CSFM: 7120-0075:0222
    • MEA: 333-07-E
    • FDNY: COA #6177
    Spezifikationen

    Andere

    • Brand
      • Fire-Lite

    Andere

    • Brand
      • Fire-Lite
    • Brand : Fire-Lite