/content/hbtbt/de/de/search-results.html

    Melder & Tastaturen

    Gamewell-FCI Elevate™ Lamp Driver Module

    The LDM2-32 and LDM2-60 lamp driver modules, when combined with a custom graphic display, provide annunciation and control for Gamewell-FCI series intelligent fire alarm control panels

    Übersicht
    The LDM2-32 and LDM2-60 lamp driver modules, when combined with a custom graphic display, provide annunciation and control for Gamewell-FCI series intelligent fire alarm control panels. These modules use a serial communication interface, and may be located up to 6,000 feet from the panel.
    The LDM2-32, has 32 outputs and 10 inputs (one preconfigured for lamp test), and the LDM2-60, which has 60 outputs and 21 inputs (one preconfigured for lamp test).Communication between the FACP and these panel modules is accomplished over a powerlimited, two wire serial interface called the AIO Bus and can be connected to either the main or local bus on the module. Power for the LDM2-32/LDM2-60 is provided through a separate power-limited power loop from the control panel or an external power supply which is inherently supervised by these modules (loss of power results in an annunciator communication failure at the control panel).The FACP supports a maximum of 80 LDM2- 32/LDM2-60. Up to 10 LDM2-32/LDM2-60’s can be configured as routers with each router supporting up to 15 LDM2-32/LDM2-60 peripheral modules.
    Features & Benefits:
    • Each lamp/LED output may be programmed to display a local or network
      - Event condition (i.e. fire, CO, supervisory, etc.)
      - Activation, Trouble or Disable status of a point (i.e. detector, module, bell circuits)
      - Activation, Trouble or Disable status of a zone (general zone, logic zone, special function zone)
      - Releasing zone states
    • Onboard inputs may be programmed to ACK, Signal Silence or Reset a node, initiate Drill, Control or Disable a module, zone, bell circuit.
    • The external switch inputs can be set up to be momentary (push button) or toggle.
    • Integral piezo sounds for each new alarm or trouble and is silenced with the Local Acknowledge switch, or may permanently disabled with a dip switch selection. It also offers the option of an external piezo.
    • LDM2-32/LDM2-60 may be configured to be a router or peripheral.
    • Customizable 80 character Primary label.
    • Preconfigured inputs for lamp test.
    • Alarm and trouble resound with flash for new conditions.
    • Local or External piezo for both alarm/circuit-on and trouble conditions with silence acknowledge switch connection.
    • Power Limited two-wire Serial RS-485 interface for reduced installation costs.
    • May be powered by 24 VDC from the panel or by remote power supplies.
    • Microprocessor-controlled electronics, fully supervised.
    • Plug-in terminal blocks for ease of installation and service.
    • The LDM2-32/LDM2-60 has on-board LED indicators that display power, trouble, test and transmit and receive on both the Main and Local AIO bus.
    • UUKL Listed for Smoke Control
    Certifications:
    These listings and approvals apply to the modules specified in this document. In some cases, certain modules or applications may not be listed by certain approval agencies, or listing may be in process. Consult factory for latest listing status.
    • UL Listed: S635
    • FM Approved