/content/hbtbt/de/de/search-results.html

    Melder & Tastaturen

    LCD Annunciator by Honeywell

    Auslaufmodell

    LCD Annuciators by Honeywell are provides system status indicators for AC Power, Alarm, Trouble, Supervisory, and Alarm Silenced conditions.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The 315-080 annunciator is a compact, backlit, 80-character LCD fire annunciator that mimics the Fire Alarm Control Panel (FACP) display. It provides system status indicators for AC Power, Alarm, Trouble, Supervisory, and Alarm Silenced conditions. The 315-080 and the FACP communicate over a two-wire serial interface employing the Repeater-Bus communication format. Connected devices are powered, via two additional wires, by either the host FACP or a remote UL-listed, filtered power supply.

    Features & Benefits:
    • Enclosure supervised for tamper
    • System status LEDs for AC Power, Alarm, Trouble, Supervisory, and Alarm Silence
    • Local sounder can be enabled or disabled at the FACP
    • 315-080 connects to the Repeater-Bus terminal on the FACP and requires minimal panel programming
    • Displays device type identifiers, individual point alarm, trouble, supervisory, zone, and custom alpha labels
    • Time and date display field
    Certifications:
    • UL Listed: S36108
    Spezifikationen

    Andere

    • Brand
      • Morley-IAS

    Andere

    • Brand
      • Morley-IAS
    • Brand : Morley-IAS