/content/hbtbt/de/de/search-results.html

    Melder & Tastaturen

    Remote Repeat Panel

    Auslaufmodell

    Notifier Repeaters are endowed with a backlit graphic LCD display 320x240 dots. Characterized with optimal brightness and high contrast assuring clear sight in any environment light conditions. The connection with panels is performed by RS-485 port.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Notifier Repeaters are endowed with a backlit graphic LCD display 320x240 dots. Repeaters are characterized with optimal brightness and high contrast that assure clear sight in any environment light conditions. The connection with panels is performed by RS-485 port.

    The base version, is equipped with 4 analogue communication loops, but it is possible to expand the number of loops up to 16 by using 3 LIB600N boards, providing 4 additional loops each.

    Certifications:
    • EU directive for CE