/content/hbtbt/de/de/search-results.html

    Melder & Tastaturen

    Remote Repeater Terminal

    Auslaufmodell

    Remote Repeater Terminal has a CAN-bus output to manage and supervise all the fire detection system.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Terminal has a CAN-bus output to manage and supervise all the fire detection system.

    LCD-8000 can be installed on the BB-8000 or on the field through a direct connection with the CAN-bus loop. The terminal has two USB ports 1.1/2.0 (one internal and one external) to firmware upgrade, to download history files of the control panel. There is also a 10/100Mbit Ethernet output.