Zierringe & Zubehör
ANN-SB80KIT Surface-Mount Annunciator Box Kit
The ANN-80 annunciator is a compact, backlit, 80-character LCD fire annunciator that mimics the Fire Alarm Control Panel (FACP) display provides system status indicators for AC Power, Alarm, Trouble, Supervisory, and Alarm Silenced conditions
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Dieses Produkt wurde eingestellt.
ANN-SB80KIT surface-mount annunciator box kits are installed with Fire-Light® ANN-80 annunciators. The ANN-80 and the FACP communicate over a two-wire serial interface employing the ANN-BUS communication format. Connected devices are powered, via two additional wires, by either the host FACP or a remote UL-listed, filtered power supply. The kits contain one surface-mount plastic backbox with two 1/2-inch NPT holes, one surface wedge plastic accessory to provide 15° angled viewing, two threaded plastic plugs (1/2-inch NPT), and mounting hardware. The kits are available in red, black, and white
Features & Benefits:- Control switches for System Acknowledge, Signal Silence, Drill, and Reset.
- Control switches can be independently enabled or disabled at the FACP.
- Keyswitch enables/disables control switches and mechanically locks annunciator enclosure
- Enclosure supervised for tamper.
- Local sounder can be enabled or disabled at the FACP.
- Displays device type identifiers, individual point alarm, trouble, supervisory, zone, and custom alpha labels.
- Surface mount directly to wall or to single, double, or 4"square electrical box.
- Semi-flush mount to single, double, or 4" square electrical box. Use ANN-SB80KIT for angled view mounting.
- Can be remotely located up to 6,000 feet (1,800 m) from the panel.
- Backlight turns off during AC loss to conserve battery power but will turn back on if an alarm condition occurs.
- UL: S2424
- FM approved
- CSFM: 7120-0075:0211
- MEA: 442-06-E
Andere
- Brand
- NOTIFIER
Andere
- Brand
- NOTIFIER
- Brand : NOTIFIER