/content/hbtbt/de/de/search-results.html

    ENS-Notfallwarnsysteme

    AMG Audio Message Generator

    Auslaufmodell

    AMG Audio Message Generators are used to produce tones and messages

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    AMG Audio Message Generators are voice messages generator devices that can store and use up to four digitally-recorded voice messages. Each voice message can be up to 24 seconds long. Table 19 contains details of the two types of digital messages available. Each AMG-1 contains one output channel. To set up a secondary channel for dual channel operation, install an additional AMG-1 or AMG-E. Each AMG can directly drive up to fifty audio amplifiers. You can set up an AMG to automatically activate programmed tones or messages through an EIA-485communications circuit loop or manually select tones and messages. Operating the AMG involves viewing the LEDs for status information and operating the microphone and switches