/content/hbtbt/de/de/search-results.html

    emergency voice alarm communications system

    Automatic Mixer

    Auslaufmodell

    Automatic Mixer monitored by high-speed DSP microprocessor. It can be connected to low impedance microphone, neck microphone and wireless microphone or other line signals.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Automatic Mixer monitored by high-speed DSP microprocessor. It can be connected to low impedance microphone, neck microphone and wireless microphone or other line signals. Digitally controlled, It has an operating interface with a liquid screen. It is convenient to use with a simple and cl-ear menu. Adopting high-speed DSP digital control technology, it solves the problem of character skipping, it supports RS -232 External Control . At most 16 extensions be used .

    Features & Benefits:
    • RS 232 external -controlled port to expand the mixer's application
    • Each line is equipped with low-cut circuit, which can be selected separately, avoiding low-frequency noise
    • The channel gate can be opened automatically and quickly. The action level can be set up automatically
    Sie können bis zu 5 Artikel gleichzeitig vergleichen ×

    X Produkte vergleichen

    Alle löschen

    0 von 5 zu vergleichenden Produkten