/content/hbtbt/de/de/search-results.html

    ENS-Notfallwarnsysteme

    Clean Room Speaker

    Auslaufmodell

    The CR-6 is suitable for areas where cleaning procedures are critical, or where the humidity is high. It is completely sealed and waterproof.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The CR-6 is suitable for areas where cleaning procedures are critical, or where the humidity is high. It is completely sealed and waterproof.

    Certifications:
    • CE
    • IP67
    • IPA