/content/hbtbt/de/de/search-results.html

    ENS-Notfallwarnsysteme

    Digital Voice Command (DVC) Series Voice Communication System

    The Digital Voice Command (DVC) is the heart of a full featured audio command center providing voice evacuation for Emergency Communications.

    Übersicht

    The Digital Voice Command (DVC) is the heart of a full featured audio command center providing voice evacuation for Emergency Communications and Mass Notification applications. The ability to play 8 simultaneous messages and network multiple DVCs across a campus or within a large facility enables the system to deliver the right message to the right people at the right time. This capability allows for an appropriate and targeted response for any type of emergency or non-emergency event, as well as broadcast general information. The firefighters/emergency telephone option enables two-way communication between command centers and distributed emergency telephones.

    Features & Benefits:
    • 8 channels of digital audio
    • 5 channels of firefighter/emergency telephones
    • Up to 32 minutes of message storage
    • 32 Digital Audio Amplifiers per DVC
    • Multiple DVC Audio Command Centers via NOTI-FIRE-NET
    • Local and remote microphone paging options
    • Auxiliary inputs to integrate external audio sources such as telephone paging, background music and third party audio
    • Support for wire, single mode fiber or multi mode fiber on the digital audio loop
    • Networkable Yes: NOTI-FIRE-NET or High-Speed NOTI-FIRE-NET
    Certifications:
    • UL Listed: S635
    • ULC Listed: S635
    • FM Approved
    • CSFM: 7165-0028:0224 (NFS2-3030); 7165-0028:0243 (NFS2-640)
    • FDNY: COA#6114 (NFS2-3030): COA#6085, COA#6121 (NFS2-640)
    • City of Chicago approved: High Rise, Class 1, Class 2 (NFS2-3030, NFS2-640, NCA-2)
    • City of Denver approved (NFS2-3030)
    • PSB Corporation approved (Singapore) (NFS2-3030)
    • Marine
    • Seismic
    Spezifikationen

    Andere

    • Brand
      • NOTIFIER

    Andere

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER