/content/hbtbt/de/de/search-results.html

    ENS-Notfallwarnsysteme

    DSC Digital Voice Command

    Auslaufmodell

    DSC Digital Voice Command

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    DVC is the heart of an integrated, full-featured Audio Command center . Designed for use with Digital Audio Loop (DAL) devices such as DAA2, DAX and DAA series digital amplifiers as well as the DS-DB

    The DVC has two wire digital audio ports to connect to wire DAL segments. Either or both ports may be converted to multi-mode fiber or single-mode fiber using fiber option modules. Larger audio systems incorporating hundreds of amplifiers can be created by networking additional DVC units via NOTI•FIRE•NET™. The DVC may be networked with ONYX® Series panels via NOTI•FIRE•NET with an NCA-2, or with an NFS2-3030. When used as an Audio Command Center with Emergency Paging capability, the optional DVC-KD Keypad Display is required

    Features & Benefits:
    • Programmable from NUP port using VeriFire® Tools
    • 4-channel analog audio supported with optional DVC-AO
    • Up to 1000 audio sequences.
    • Message prioritization.
    • Equations support flexible programming for distribution of messages
    • Up to 1000 audio sequences.
    • Message prioritization.
    • Equations support flexible programming for distribution of messages
    Certifications:
    • UL Listed S635
    • ULC Listed S635
    • FM Approved
    • CSFM 7165-0028:0224 (NFS2-3030); 7165-0028:0243
    • FDNY COA#6114 (NFS2-3030): COA#6085, COA#6121
    • City of Chicago approved High Rise, Class 1, Class 2
    • City of Denver approved (NFS2-3030).
    • PSB Corporation