/content/hbtbt/de/de/search-results.html

    ENS-Notfallwarnsysteme

    GV-MP Master Panel

    Auslaufmodell

    Master Panel by Gamewell is an integral part of Gamewell’s Voice Evacuation System. Master Panel has an integral microphone, dual-channel digital message repeater (DMR) and digital tone generator.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Gamewell’s Master Panel is modular in design, and shall be expandable such that additional system control points may be configured. The master panel is an integral part of Gamewell’s Voice Evacuation System It has an integral microphone, dual-channel digital message repeater (DMR) and digital tone generator.

    Features & Benefits:
    • The system shall include integral self-diagnostic routines
    • Indicates the precise type of trouble conditions
    • A trouble condition within the system shall cause a trouble indication to be transmitted to the FACP
    Certifications:
    • UL Listed: file S521
    • MEA approved: file 277-96-E
    • CSFM approved: file 6911- 1288:161