/content/hbtbt/de/de/search-results.html

    ENS-Notfallwarnsysteme

    HMX-DP Distributed Panel

    Auslaufmodell

    The HMX-DP Distributed Panel has 4 output zones available and can be configured for 8. The panel has dual channel audio interface and dual (25/50/100W available) or single (25/50/100/200W available) channel amplification options.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The HMX-DP Distributed Panel has 4 output zones available and can be configured for 8. The panel has dual channel audio interface and dual (25/50/100W available) or single (25/50/100/200W available) channel amplification options. An integrated Fire Phone is optional, as well as 4 circuits expandable to 8, 12 or 16, with a maximum system configuration of up to 256 HMX-DP panels. The HMX-DP panel operates with any Fire Alarm Control Panel (FACP) and provides 25, 50 or 100 Watts of speaker power. The EVAX panel has its own power supply and battery charger. The Panel must be wired with 120 or 240 VAC and standby batteries connected. The HMX panel is housed in a surface or semi-flush mounted backbox with a hinged and key locked door.

    Features & Benefits:
    • Master Mic Control
    • 16 Switch Control Points
    • Dual Channel DMR and Audio Interface
    • High Speed Communication Loop
    • 25/50/100 Dual or Single Watt Amplifier (200W Single Channel optional), Dual/Single Amplification
    • Configuration for 4 or 8 Output Zones
    • Live Microphone Override of Message and Tone
    • Compatible High Reliability, No Maintenance, Fully Supervised
    • Easy Installation and Operation
    • Studio Quality Voice Recordings Built in Alarm and Alert Signals
    Certifications:
    • UL