/content/hbtbt/de/de/search-results.html

    ENS-Notfallwarnsysteme

    Local Operator Console

    Auslaufmodell

    The Local Operator Console provides an interface to the ECS series Emergency Communication Systems.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The IFP-2100ECS (red) and IFP-2100ECSB (black) are intelligent analog/addressable Fire Alarm Control Panels combined with an Emergency Communication System (ECS). When the ECS features are enabled, they are integrated with the fi re alarm and voice evacuation functions of the control panel. The IFP-2100ECS panel and accessories provide features to meet the requirements for Mass Notifi cation Systems as described in UL 2572.

    Features & Benefits:
    • Provides additional communications and control options that are also available in the ECS primary panel
    • Useful for extending system access to additional areas of a building or mass notification network
    • Makes access to the communication system easier when immediate and timely communications are essential
    Certifications:
    • UL Listing; CSFM 7165-0559:0505
    • FM approved
    Spezifikationen

    Andere

    • Brand
      • Farenhyt

    Andere

    • Brand
      • Farenhyt
    • Brand : Farenhyt