/content/hbtbt/de/de/search-results.html

    ENS-Notfallwarnsysteme

    Remote Paging Microphone

    Auslaufmodell

    KB-D816R is a type of remote microphone which can achieves remote paging by long way zone selection.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    KB-D816R is a type of remote microphone which can achieves remote paging by long way zone selection. Within 1000 meters zonal paging can be done by console on the microphone. Five microphones can be cascaded together that maximum 8 ET-D816SC digital matrixes and up to 128 zones can be paged.

    Features & Benefits:
    • All On/All Off buttons for convenient use
    • A swan neck microphone and a microphone controller
    • A keyboard lock balanced transmission of audio signal with signal quality and transmission distance
    • A cascade input multiple microphones can be linked in series
    Certifications:
    • CE
    • RoHS Compliant