/content/hbtbt/de/de/search-results.html

    ENS-Notfallwarnsysteme

    Remote Paging Unit

    Auslaufmodell

    The Remote Paging Unit that provides a supervised microphone, 8 emergency message buttons, and 16 mappable audio switches. This lower profile remote paging unit is ideal for locations where the standard LOC won’t fit.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The Remote Paging Units that provide a supervised microphone, 8 emergency message buttons, and 16 mappable audio switches. With dimensions of 17 ¾” x 11 7/16” x 3 ½”, this lower profile remote paging unit is ideal for locations where the standard LOC won’t fit. If installation requires a fully functioning LOC with annunciation the RA-2000 or RA-100 can be installed right next to the ECS-RPU for a sleek installation.

    The ECS-RPU is compatible with the voice evacuation components which are IFP-1000ECS, IFP-100ECS and IFP-2000ECS. The IFP-100ECS and IFP-1000ECS (Voice Integration Panel with Fire Alarm Control) can support a maximum of 7 ECS-RPUs in any combination. The IFP-2000ECS (Voice Integration Panel with Fire Alarm Control) can support a maximum of 15 ECS-RPUs in any combination.

    Features & Benefits:
    • Smaller footprint than the ECS-RCU
    • Supervised Microphone
    • Connects to control panel via 4-wire SBUS and 2-wire VBUS
    • Eight emergency communication message buttons
    • 16 mappable audio switches
    Certifications:
    • NFPA 70, & NFPA 72: Central Station- Remote Signalling- Local Protective Signalling Systems- Auxiliary Protected Premises Unit- & Water Deluge Releasing Service
    • P/N 351185 Rev C
    Spezifikationen

    Andere

    • Brand
      • Farenhyt

    Andere

    • Brand
      • Farenhyt
    • Brand : Farenhyt