/content/hbtbt/de/de/search-results.html
    Diese Seite wird am Sonntag, den 17. Mai, von 1 Uhr bis 11 Uhr EST (von 5 Uhr bis 15 Uhr GMT, von 6 Uhr bis 16 Uhr CET und von 10:30 Uhr bis 20:30 Uhr IST) aufgrund geplanter Wartungsarbeiten nicht verfügbar sein. Wir schätzen Ihre Geduld während dieser Zeit.

    ENS-Notfallwarnsysteme

    STICK-ON® Voice Activated Relay

    Voice Activated Relays are designed for quick, convenient installation and reliable operation in a variety of control applications. They are specifically designed to switch reliably on voice signals for continuous duty in professional A/V systems.

    Übersicht

    STICK-ON® Voice Activated Relays are designed, built and rated for continuous duty in professional A/V systems. They have switching controlled by Voice Signal from Mic or Line Level Signals. The unbalanced output from the STM-1 can be used to trigger the ST-VOX1, while the STM-1 balanced output is used for the audio feed.

    Features & Benefits:
    • Switching Controlled by Voice Signal
    • Switching from Mic or Line Level Signals
    • Precise Threshold Adjustment
    • DPDT Switching Contacts
    • Open-Collector Slave Output
    Certifications:
    • CE Approved.