/content/hbtbt/de/de/search-results.html

    ENS-Notfallwarnsysteme

    WAYGUARD Slave Digital Matrix

    Auslaufmodell

    The WAYGUARD slave digital matrix in accordance with EN54-16, designed for the insertion of 8 WG-LMM01 or WG-LRM01 modules to control the amplifier and the line. POWER, FAULT WARNING and VOICE ALARM LEDs.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The WAYGUARD slave digital matrix in accordance with EN54-16, designed for the insertion of 8 WG-LMM01 or WG-LRM01 modules to control the amplifier and the line. POWER, FAULT WARNING and VOICE ALARM LEDs. 24 Vdc power supply input, spare amplifier input connector, four RJ45 connectors for connection to the master matrix and the subsequent slave matrix. Height 2 modular units.