/content/hbtbt/de/de/search-results.html

    Brandmelderzentralen

    AM-CL Series Addressable Control Panels

    Notifier Fire Alarm Control Panels (AM1000CL/2000CL/6000CL) wall-mounted, scalable from 1 to multiple loops. UNI EN 54 certified, they guarantee full backward compatibility and advanced system management via CLSS Cloud.

    Übersicht
    The Notifier Advanced Protocol fire detection control panel range consists of three main versions: AM1000CL with 1 loop, AM2000CL with 2 loops, and AM6000CL, a modular solution expandable via 2-loop expansion boards. These control panels feature a serial output to connect remote annunciator panels, providing configurable visualization of all system points or zones, a specific selection, or exclusively alarm notifications.
    The control panels are configured using a single programming tool that shares the same operating procedures already utilized for other control panels in the Notifier Advanced Protocol line. The units are suitable for wall-mount installation and are built on a hardware platform that ensures full backward compatibility with all existing field devices.
    In addition to compliance with the CPR certification according to UNI EN 54-2 and 54-4 standards, the control panels also hold the UNI EN 54-13 certification. This guarantees designers and installers high safety standards and a system fully tested in every single component.
    To complete the system, a hardware key enables communication with monitoring and supervision systems, allowing advanced system management via the CLSS platform.