/content/hbtbt/de/de/search-results.html

    Loop Module

    Gamewell-FCI Elevate™ Signaling Loop Module

    The SLM-318 provides additional addressable SLC loop capacity to the Gamewell-FCI Elevate™ Platform’s Fire Alarm Control Panels, supporting both CLIP and Velociti® protocols as well as patented Self-Test Series detectors.

    Übersicht
    The SLM-318 is the addressable loop card for the Gamewell-FCI Elevate™ Platform Fire Alarm Control Panels (FACPs). The GFP-A/AR enclosure supports one additional SLM-318 module, allowing a total of two loop cards per panel.
    The SLM-318 provides the following device capacities:
    • Velociti® protocol: up to 159 detectors and 159 module
    • CLIP protocol: up to 99 detectors and 99 modules
      Features & Benefits:
      • Support Self-Test Series intelligent devices
      • Allows individual SLC loops operating in Velociti® and CLIP modes to coexist within the same GFP-A/AR panel.
      • Plug-in style design simplifies installation
      • Built-in degraded mode increases survivability
      • Loop supervision and short-circuit isolation handled at the panel level
      • Supports Class B (Style 4), Class A (Style 6), and Class X (Style 7) SLC configurations
      Certifications:
      The file number(s) below reference the specific listings for the modules in this document. In some cases, certain modules or applications may not be listed by certain approval agencies, or listing may be in process. Consult Gamewell-FCI for latest listing status.
    • UL Listed: S635
      FM Approved

      These listings and approvals below apply to the SLM-318. In some cases, certain modules or applications may not be listed by certain approval agencies, or listing may be in process. Consult factory for latest listing status.
      UL 864, 10th edition (Control Units and Accessories for Fire Alarm Systems).
      UL 2017 (General-Purpose Signaling Devices and Systems)
      Should be installed as per NFPA 72 National Fire Protection Association