/content/hbtbt/de/de/search-results.html

    Feuerlöschgeräte

    Low Profile Acoustic Alarm Siren

    Honeywell's Acoustic Alarm Sirens are one of the very cost effective and flexible alarm sirens.

    Übersicht

    Honeywell provides acoustic alarm sirens are one of the very cost effective and flexible alarm sirens with built-in 32 optional tones. It also has a very high degree of density that makes it possible to use in those the vast majority of environments.

    Features & Benefits:
    • Low current - high sound pressure
    • 32 optional tones
    • Compact and robust design
    • The alarm sirens with volume adjustment and two alarm tones
    Spezifikationen

    Andere

    • Overall Depth
      • 93 Centimeter
    • Overall Height
      • 75 Centimeter

    Andere

    • Overall Depth
      • 93 Centimeter
    • Overall Height
      • 75 Centimeter
    • Overall Depth : 93 Centimeter
    • Overall Height : 75 Centimeter