/content/hbtbt/de/de/search-results.html

    Ansteuerbausteine

    Eight balanced input module

    Auslaufmodell

    Input module is suitable for controlling detection systems with conventional lines and can be used in systems with already existing detection lines for controlling automatic fire extinguishing systems with double enable logic.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Eight balanced input module for conventional safety related sensors. All channels can be reset individually and are tested every 30 seconds during operation. This module is suitable for controlling detection systems with conventional lines and can be used in systems with already existing detection lines for controlling automatic fire extinguishing systems with double enable logic or intrinsically safe systems.

    Features & Benefits:
    • It is used for controlling all the devices typical of fire extinguishing systems
    • 2 programmable Alarm thresholds on 255 levels
    • Channel tested every 30 seconds during operation
    Spezifikationen

    Andere

    • Brand
      • Honeywell Industrial Fire

    Andere

    • Brand
      • Honeywell Industrial Fire
    • Brand : Honeywell Industrial Fire