/content/hbtbt/de/de/search-results.html

    Überwachungsbausteine

    HTCC-1

    Auslaufmodell

    HTCC-1

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    NOTIFIER bus type fire telephone system (HTCC-1) is suitable in the event of field emergencies

    (e.g.: fire alarm, bandit alarm and other unexpected disaster events), which can provide convenient means of communication,

    where extensions at the application site can call the host and contact the control center in a timely manner; while the host can also

    call the extension on site to understand the situation on site. The system can record calls in detail, time connected

    and call content.

    Suitable for bus communicators