/content/hbtbt/de/de/search-results.html

    Überwachungsbausteine

    IDP-Monitor Addressable Monitor Module

    Auslaufmodell

    Intelligent Addressable Monitor Module, Supervised, Single Contact

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The IDP-MONITOR is an addressable monitor module for use with The Honeywell Farenhyt Series fire alarm control panels (FACPs). The IDPMONITOR acts as an interface to contact devices, such as waterflow switches and pull stations.

    The IDP-MONITOR supports Class A supervised or Class B supervised wiring to the load device. Conventional 4-wire smoke detectors can be monitored for alarm and trouble conditions

    Features & Benefits:
    • • Single contact monitor
    • • Small and lightweight size allows for flexible mounting options
    • • Support for Class B wiring
    • • Fully supervised
    • • Rotary address switches for fast installation
    • • Analog communications
    Certifications:
    • UL & FM
    Spezifikationen

    Andere

    • Brand
      • Farenhyt

    Andere

    • Brand
      • Farenhyt
    • Brand : Farenhyt