/content/hbtbt/de/de/search-results.html

    Überwachungsbausteine

    Miniature Addressable Monitor Module

    Monitor modules supervise a circuit of dry-contact input devices, such as conventional heat detectors and pull stations, or monitor and power a circuit of two-wire smoke detectors

    Übersicht

    Monitor modules supervise a circuit of dry-contact input devices, such as conventional heat detectors and pull stations, or monitor and power a circuit of two-wire smoke detectors. Monitor modules model numbers include the FMM-101, FMM-101 A.

    Features & Benefits:
    • SEMS screws with clamping plates for ease of wiring
    • Direct-dial entry of address: 01 159
    • LED indication for normal or off normal indication
    • Class B supervised wiring to the monitored device
    • Smaller size fits inside devices or junction boxes
    Certifications:
    • CSFM: 7300-0028:0219, 7165-0028:0224, 7165-0028:0243
    • FM Approved
    • MEA: 457-99-E
    • UL: S635
    • ULC: S635