/content/hbtbt/de/de/search-results.html

    Überwachungsbausteine

    MMF-301 Monitor Module

    Auslaufmodell

    The MMF-301 monitor module can be installed in a single gang junction box directly behind the monitored unit. Its small size and light weight allow it to be installed without rigid mounting.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The MMF-301 monitor module can be installed in a single gang junction box directly behind the monitored unit. Its small size and light weight allow it to be installed without rigid mounting. The MMF-301 is intended for use in intelligent, two-wire systems where the individual address of each module is selected using rotary switches. It provides a two-wire initiating circuit for normally open contact fire alarm and security devices. This module can be used to replace an M301 module in existing systems.

    Spezifikationen

    Andere

    • Brand
      • Fire-Lite

    Andere

    • Brand
      • Fire-Lite
    • Brand : Fire-Lite