/content/hbtbt/de/de/search-results.html

    Überwachungsbausteine

    Multi Monitor Modules by Notifier

    Auslaufmodell

    NOTIFIER's intelligent, addressable multiple monitor modules are a convenient space saving platform and allow for additional mounting options.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    NOTIFIER's intelligent, addressable multiple monitor modules are a convenient space saving platform and allow for additional mounting options. NZM interface provides an interface between the intelligent alarm system and a two-wire conventional detection zone. A common SLC input is used for all modules, and the initiating device circuits share a common external supervisory supply and ground. Otherwise, each module operates independently from the others.

    Features & Benefits:
    • NZM-100-6 provides six zone interface circuits
    • NMM-100-10 provides ten monitor inputs Removable plug-in terminal blocks
    • Status indicators for each point
    Certifications:
    • CSFM approved: 7300-0028:256
    • FM approved
    • UL Listed: S635
    Spezifikationen

    Andere

    • Brand
      • NOTIFIER

    Andere

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER