/content/hbtbt/de/de/search-results.html

    Überwachungsbausteine

    SK-MONITOR Intelligent Monitor Module

    Auslaufmodell

    Intelligent monitor modules are addressable and designed for use with Silent Knight® Series FACPs. They are intended to function with 2-wire systems, where the individual address of each module is selected using the built-in rotary switches.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Intelligent monitor modules are addressable and are designed for use with Honeywell Silent Knight® Series fire alarm control panels. They are intended to function with intelligent, 2-wire systems, where the individual address of each module is selected using the built-in rotary switches. Intelligent monitor modules support Class A supervised or Class B supervised wiring to the load device. Conventional 4-wire smoke detectors can be monitored for alarm and trouble conditions.

    Features & Benefits:
    • Single contact monitor
    • Support for Class A and Class B wiring
    • Fully supervised
    • Panel controlled status
    • LED that flashes green during normal states and turns a solid red during an alarm
    • SEMS screws allow for easy wiring
    • Rotary address switches for fast installation
    Certifications:
    • UL Listed
    Spezifikationen

    Andere

    • Brand
      • Farenhyt
      • Silent Knight
    • Product Type
      • Monitor Module

    Andere

    • Brand
      • Farenhyt
      • Silent Knight
    • Product Type
      • Monitor Module
    • Brand : Farenhyt|Silent Knight
    • Product Type : Monitor Module