/content/hbtbt/de/de/search-results.html

    Relaisbaugruppen

    Addressable Relay Module

    Farenhyt Addressable Relay Modules are addressable relay modules with six Form-C relays for use with Silent Knight IFP-series fire alarm control panels to switch discrete contacts by code commands.

    Übersicht

    Farenhyt Addressable Relay Modules are addressable relay modules with 6 Form-C relays for use with Silent Knight IFP-series fire alarm control panels to switch discrete contacts by code commands. If needed, a maximum of three unused modules can be disabled on the relay boards. They can be used for virtually any normally open or normally closed applications. Each Addressable Relay Module is programmed with a unique signaling line circuit (SLC) loop address. When an event occurs that controls the relay module, the relay module is triggered by the Fire Alarm Control Panel.

    Features & Benefits:
    • Relay programming is completely flexible–can be mapped to zone conditions
    • Individual LED for each relay contact
    • Two module mounting in the IDP-ACB cabinet
    • Up to three unused modules can be disabled
    • Rotary address switches for fast installation
    • Mounting hardware included
    Certifications:
    • UL
    Spezifikationen

    Andere

    • Brand
      • Farenhyt
    • Product Type
      • Relay Module

    Andere

    • Brand
      • Farenhyt
    • Product Type
      • Relay Module
    • Brand : Farenhyt
    • Product Type : Relay Module