/content/hbtbt/de/de/search-results.html

    Relaisbaugruppen

    High Voltage Intelli Distributed Power Module

    Auslaufmodell

    Farenhyt Series High Voltage Intelligent Distributed Power Modules are intelligent distributed power module that adds 6.0 amps of power, six Flexput I/O circuits, and two Form C relay circuits to a compatible Farenhyt Series addressable system.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Farenhyt Series High Voltage Intelligent Distributed Power Modules are intelligent distributed power module that adds 6.0 amps of power, six Flexput I/O circuits, and two Form C relay circuits to a compatible Farenhyt Series addressable system. They connect to the Fire Alarm Control Panels via the RS-485 system bus allowing up to an additional 6,000 feet of wiring. The High Voltage Intelligent Distributed Power Modules are optically isolated providing ground loop isolation and transient protection.

    Features & Benefits:
    • 6.0 amps output power
    • Supports Class A (Style 6) and Class B (Style 4) configuration of the SBUS
    • Ground loop isolation and transient protection
    • Provides SBUS optical isolation and re-conditions the RS- 485 signal
    • Built-in synchronization for appliances from System Sensor, AMSECO, Gentex , and Wheelock
    • Large cabinet size can house two 18AH backup batteries
    • RBB accessory cabinet can house battery sizes larger that 18AH
    Certifications:
    • NFPA 13
    • NFPA 70
    • NFPA 72
    • UL 2572
    • UL 1711
    • UL 864: Local Protective Signalling Systems
    • UL Listed CSFM City of New York: 429-92-E Vol IX
    Spezifikationen

    Andere

    • Brand
      • Farenhyt
    • Product Type
      • Module

    Andere

    • Brand
      • Farenhyt
    • Product Type
      • Module
    • Brand : Farenhyt
    • Product Type : Module