/content/hbtbt/de/de/search-results.html

    Relaisbaugruppen

    Honeywell Module

    Auslaufmodell

    The Notifier intelligent addressable relay module is desiged to provide the system with a dry-contact output for activating a variety of auxiliary devices, such as fans, dampers, control equipment and is highly reliable.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The Notifier’s intelligent addressable relay module is designed to provide the system with a dry-contact output for activating a variety of auxiliary devices, such as fans, dampers, control equipment and is highly reliable. The product comes with a feature of addressability that allows the dry contact to be activated, either manually or through panel programming, on a select basis. Other applications of the product are to operate dry contacts for door holders or Air Handling Unit shutdown, and to reset four-wire smoke detector power.

    Features & Benefits:
    • Panel controlled status LED
    • SEMS screws for easing wiring
    • Analog communications
    • Rotary address switches
    • Low standby current
    • Mounts in standard 4˝ junction box
    Certifications:
    • UL: S635
    • FM Approved
    • CSFM: 7300-0028:0219
    • MEA: 14-00-E
    • FDNY: COA #6067, #6065
    Spezifikationen

    Andere

    • Brand
      • System Sensor

    Andere

    • Brand
      • System Sensor
    • Brand : System Sensor