/content/hbtbt/de/de/search-results.html

    Relaisbaugruppen

    IDP- RELAY Addressable Relay Module

    Auslaufmodell

    Intelligent Addressable Relay Module W/ 2 Isolated Sets Of Form C Contacts

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The IDP-RELAY is an addressable relay module for use with the Honeywell Farenhyt Series fire alarm control panels (FACPs). The IDP-RELAY allows a Farehyt FACP to switch discrete contacts by code command. The relay contains two isolated sets of Form C contacts, which operate as a DPDT switch. No supervision is provided for the notification appliance circuit.The IDP-RELAY contacts can be used for virtually any normally open or normally closed application. Each IDP-RELAY is programmed with a

    unique signaling line circuit (SLC) loop address. When an event occurs that controls the IDP-RELAY, the relay is triggered by the FACP.

    Features & Benefits:
    • • Two sets of Form C contacts
    • • Contacts are rated for a variety of amps (see Specifications)
    • • Panel controlled status LED that flashes green in normal state and is solid red in alarm
    • • Relay programming is completely flexible–can be mapped to zone conditions
    • • Polling LED visible through the cover plate
    • • Rotary address switches for fast installation
    • • SEMS screws for easy wiring
    Certifications:
    • UL & FM
    Spezifikationen

    Andere

    • Brand
      • Farenhyt

    Andere

    • Brand
      • Farenhyt
    • Brand : Farenhyt