/content/hbtbt/de/de/search-results.html

    Relaisbaugruppen

    Loop Control Module

    Auslaufmodell

    The Loop Control Module is the first to offer peer-to-peer communication between the detection and notification devices. This new concept in detection technology offers unparalleled response time, distributed intelligence and outstanding reliability.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The Loop Control Module is the first to offer peer-to-peer communication between the detection and notification devices. This new concept in detection technology offers unparalleled response time, distributed intelligence and outstanding reliability. Loop Control Module, Eclipse Protocol. Provides one Eclipse SLC. XLS3000 supports up to five XLSELCM-320 and five XLS-ELEM-320 expanders for a total of ten SLCs.

    Features & Benefits:
    • Built-in Alarm, Trouble, Security, and Supervisory relays
    • Verifier® Tools online/offline program option
    • With built-in Degraded Mode operation, the system is capable of general alarm if a fire alarm condition is present even if the central processing unit (CPU) fails
    • 4,000 event history file in non-volatile memory, plus a separate 1,000-event alarm-only file
    • Alarm Verification selection per point, with automatic counter
    • Auto programming, walk test, positive alarm sequence, and time scheduling
    • Support for Eclipse Detector Protocol
    • Backwards compatible with Flash Scan and CLIP SLC devices
    Spezifikationen

    Andere

    • Brand
      • NOTIFIER
    • Product Type
      • Module

    Andere

    • Brand
      • NOTIFIER
    • Product Type
      • Module
    • Brand : NOTIFIER
    • Product Type : Module