/content/hbtbt/de/de/search-results.html

    relay modules

    Multi-Mod Six Relay Output Module

    Auslaufmodell

    The multi-mod six relay output module that provides six (6), individually addressed, Form C control really outputs on one board. The MMO-6RF is compatible with the E3 Series, S3 Series, and 7100 Series Fire Alarm Control Panels.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The Gamewell-FCI Velocity® Series, multi-mod six relay output module (MMO-6RF) provides six Form “C” control relay outputs on one board. Its compact design affords ease of installation while using a minimum of wall space. The Velocity Series use a communication protocol that substantially increases the speed of communication between the sensors and certain Gamewell-FCI analog addressable fire alarm controls. These devices operate in a grouped fashion. If one of the devices in the group has a status change, the panel’s microprocessor stops the group poll and concentrates on the single device. The net effect is response speed up to five times greater than earlier designs.

    Features & Benefits:
    • Each module provides six (6), individually addressed, individually programmable form “C” relays.
    • Removable wiring terminal blocks allow ease of installation and servicing.
    • Terminal blocks can accommodate 12 to 18 AWG wire.
    • Flexible jumper configuration feature allowing up to three relay addresses to be disabled.
    • A wide range of contact ratings.
    • Designed for Gamewell-FCI analog addressable series fire alarm control panels
    • Individual LED indicators*
    • Suitable for retrofit applications
    • Ideal for applications such as elevator control, AHU control, door holder release or similar functions requiring multiple relay outputs
    • Two (2), mounting cabinets available for two (2), (MBB-2 cabinet) to six (6), (MBB-6 cabinet) units
    • *Note: Only the red LED is operative in panels that do not operate in Velocity® mode.
    Certifications:
    • UL: S1913
    • FM: 3023594
    • MEA FDNY: 219-02-E Vol. VI
    • CSFM: 7300-1703-0124
    • ISO 9001 Certification
    Spezifikationen

    Andere

    • Brand
      • Gamewell-FCI

    Andere

    • Brand
      • Gamewell-FCI
    • Brand : Gamewell-FCI
    Sie können bis zu 5 Artikel gleichzeitig vergleichen ×

    X Produkte vergleichen

    Alle löschen

    0 von 5 zu vergleichenden Produkten