/content/hbtbt/de/de/search-results.html

    Relaisbaugruppen

    SK-RELAY Intelligent Relay Module

    Auslaufmodell

    Intelligent relay modules are addressable and designed for use with Honeywell Silent Knight® Series fire alarm control panels (FACPs). They allows Silent Knight FACPs to switch discrete contacts through code commands.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Intelligent relay modules are addressable and designed for use with Honeywell Silent Knight® Series fire alarm control panels (FACPs). They allows Silent Knight FACPs to switch discrete contacts through code commands. Relays contain two isolated sets of Form C contacts, which operate as a DPDT switch. No supervision is provided for the notification appliance circuit. Intelligent relay module contacts can be used for virtually any NO or NC application. Each of the modules are programmed with a unique signaling line circuit (SLC) loop address. When an event occurs that controls the module, the relay is triggered by the FACP.

    Features & Benefits:
    • Rotary address switches for fast installation
    • Contacts are rated for a variety of amps
    • LED that flashes green during normal states, and turns a solid red during an alarm
    • Relay programming is completely flexible can be mapped to zone conditions
    • Two sets of Form C contacts
    • Polling LED visible through the cover plate
    • SEMS screws for easy wiring
    Certifications:
    • UL Listed
    Spezifikationen

    Andere

    • Brand
      • Farenhyt
      • Silent Knight
      • Silent Knight

    Andere

    • Brand
      • Farenhyt
      • Silent Knight
      • Silent Knight
    • Brand : Farenhyt|Silent Knight|Silent Knight