/content/hbtbt/de/de/search-results.html

    Relaisbaugruppen

    VESDA Remote Mount Relay

    Auslaufmodell

    VESDA VRT-500 is a Remote Mount Relay Module. It is designed for use with VLP, VLS and VLC detectors. The relay module is a 7 relay remote termination card with specialized software.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    VESDA VRT-500 is a Remote Mount Relay Module. It is designed for use with VLP, VLS and VLC detectors. The relay module is a 7 relay remote termination card with specialized software. The product software allows reporting of any alarm or fault condition initiated by any VESDA Address (also called Zones) on the VESDAnet loop. The system relay module provides an alternative to the remote termination card and relay processor card module.

    Features & Benefits:
    • Earliest possible reporting of alarms and faults for all VESDA Addresses on a single VESDAnet loop
    • Reports on the VESDA Address on the VESDAnet loop
    • 7 programmable relays
    • Programmable with Xtralis VSC
    • Interfaces with all existing VESDA devices
    Certifications:
    • CCC
    • CE
    • FM
    • LPCB
    • UL
    • ULC
    • VdS
    Spezifikationen

    Andere

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
      • Xtralis

    Andere

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
      • Xtralis
    • Brand : Farenhyt|Gamewell-FCI|NOTIFIER|Xtralis