/content/hbtbt/de/de/search-results.html

    Spezialmodule

    Isolator Module by Notifier

    Auslaufmodell

    Isolator Module by Notifier is used with FireWarden Series panels to protect the system against wire-to-wire short circuits on the SLC loop.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The NOTIFIER N100-ISO(A) Fault Isolator Module is used with FireWarden Series panels to protect the system against wire-to-wire short circuits on the SLC loop. The N100-ISO(A) should be placed between each device on the SLC loop to isolate a short-circuit problem between the modules. It is required for true Style 7 operation so that other devices can continue to operate normally in the event of a short-circuit on the SLC.

    Features & Benefits:
    • Powered by SLC loop directly, no external power required
    • Mounts in standard junction boxes
    • Integral LED blinks to indicate normal condition. Illuminates steady when short circuit condition is detected
    • High noise (EMF/RFI) immunity.
    Certifications:
    • UL Listed: S635
    • CSFM: 7300-0028:0238
    • MEA: 427-91-E Vol. 9
    • FM Approved.
    Spezifikationen

    Andere

    • Brand
      • NOTIFIER
      • System Sensor
    • Product Type
      • Fault Isolator Module

    Andere

    • Brand
      • NOTIFIER
      • System Sensor
    • Product Type
      • Fault Isolator Module
    • Brand : NOTIFIER|System Sensor
    • Product Type : Fault Isolator Module