/content/hbtbt/de/de/search-results.html

    Zonenmodule

    Adressable Zone Module

    Auslaufmodell

    Intelligent Addressable 2-wire Zone Interface Module

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The IDP-ZONE is an addressable two-wire interface module for

    use with the Honeywell Farenhyt Series fire alarm control panels

    (FACPs). The IDP-ZONE allows a Honeywell Farenhyt FACP to interface and monitor two-wire conventional smoke detectors.

    This means you can retrofit an existing building and use existing

    conventional devices.

    The IDP-ZONE is addressed through the signaling line circuit

    loop of the FACP. It transmits the status of one full zone of two wire detectors to the FACP. Status conditions are reported as

    normal, open, or alarm. The IDP-ZONE supervises the zone of detectors and the connection of the external power supply. All

    two - wire detectors being monitored must be UL compatible with

    the IDP-ZONE

    Features & Benefits:
    • • Converts a conventional two-wire loop to an SLC loop
    • • Fully supervised
    • • Support for Style B and Style D wiring
    • • Panel controlled status LED that flashes green in normal state and is solid red in alarm
    • • Rotary address switches for fast installation
    • • SEMS screws for easy wiring
    Certifications:
    • UL & FM
    Spezifikationen

    Andere

    • Brand
      • Farenhyt

    Andere

    • Brand
      • Farenhyt
    • Brand : Farenhyt