/content/hbtbt/de/de/search-results.html

    Zubehör f. Handfeuermelder

    DMK18 Digital Key Module

    Auslaufmodell

    The DMK18 Digital Key Modules have been designed to be used for extending VARIODYN D1 Digital Call Stations upto 300m via Cat5 cables.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The DMK18 Digital Key Modules have been designed to be used for extending VARIODYN D1 Digital Call Stations upto 300m via Cat5 cables. They come with 18 freely configurable keys and 18 LEDs. Up to 6 of these DKM18 key modules can be connected to one DCS15 and/or DCS2. Thus communication units with up to 120 keys and 120 LEDs are possible.

    Features & Benefits:
    • EN 54-16 certified
    • Communication units with up to 120 keys and 120 LEDs are possible
    Certifications:
    • VdS
    • EN54-16
    Spezifikationen

    Andere

    • Brand
      • Esser

    Andere

    • Brand
      • Esser
    • Brand : Esser