Zubehör f. Handfeuermelder
Manual Call Point- EN54
Manual Call Points are designed to provide a manual alarm interface to conventional fire alarm control panels & also are available in semi-flush mounting or surface mounting options.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Manual Call Points are designed to provide a manual alarm interface to conventional fire alarm control panels & also are available in semi-flush mounting or surface mounting options. The manual call points are all with a 470 Ohm resistor and Normally Open contact, complete with glass. Both break glass, and resettable operating elements can be used in the standard unit by a yellow strip on the element which becomes visible when activated.
Features & Benefits:- Re-settable operating element option
- Weather proof IP67
- Semi-flush or surface mounting
- 470 Ohm resistor and Normally Open contact complete with glass
- Resistive and clean contact connections
- EN54, Part 11
Andere
- Brand
- Gent
Andere
- Brand
- Gent
- Brand : Gent