/content/hbtbt/de/de/search-results.html

    Zubehör f. Handfeuermelder

    VARIOFACE Termination Board

    Phoenix contact’s VARIOFACE termination boards have D-SUB socket strip for 37-position. It can be operated in the temperature range of -20 to +50C and up to altitude of 2000m. It can be mounted in any possible position.

    Übersicht

    Phoenix contact’s VARIOFACE termination boards have D-SUB socket strip for 37-position. It can be operated in the temperature range of -20°C to +50°C and up to altitude of 2000m. It can be operated with nominal voltage of 60 VDC or 25 VAC and with the permissible current of 2.5 A. It can be mounted in any possible position.

    Features & Benefits:
    • Can be mounted in any possible position
    • Permissible current of 2.5A
    • D-SUB socket strip of 37 position
    Certifications:
    • DIN EN 50178: 1998-04
    • RoHS