/content/hbtbt/de/de/search-results.html

    Handfeuermelder

    BRG Series Aluminium Pull Station

    Auslaufmodell

    The BRG Manual Fire Alarm Pull Stations provide a single action, normally open contact, alarm initiating point for use with fire alarm control panels.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The BRG Manual Fire Alarm Pull Stations provide a single action, normally open contact, alarm initiating point for use with fire alarm control panels. The BRG Pull Station is non- code and break-glass type.

    Features & Benefits:
    • Sturdy material construction
    • Simple operation
    • Designed to prevent false alarms when bumped, shaken
    Certifications:
    • BSA 750-76-SA