/content/hbtbt/de/de/search-results.html

    Handfeuermelder

    Dual Action A Release Station

    Auslaufmodell

    The NBG-12LR is Dual-Action Agent Release Stations designed for use with Notifier Fire Alarm Control Panels with releasing capabilities and RP Series Releasing Systems.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The NBG-12LR is Dual-Action Agent Release Stations designed for use with Notifier Fire Alarm Control Panels with releasing capabilities and RP Series Releasing Systems. The NBG-12LR is ideal for areas such as clean rooms and computer rooms where a chemical agent is used to extinguish a fire.

    Features & Benefits:
    • Non-coded, dual-action operation
    • Made with durable polycarbonate
    • Optional surface back box
    • Attractive contoured shape and light textured finish
    • Push in/pull down handle latches in the down position to clearly indicate the station has been operated
    • The word “Activated” appears on top of the handle in bright yellow, indicating operation of the station
    Certifications:
    • UL/ULC Listed: S692
    • MEA Listed: 67-20-E
    • FM Approved
    • CSFM: 7150-0028:0199
    • FDNY