/content/hbtbt/de/de/search-results.html

    Handfeuermelder

    Explosion-Proof MCP

    Auslaufmodell

    Explosion-Proof encapsulated conventional MCP for hazardous areas in conformity with EN 54-11 Type B for the manual actuation of a fire alarm and/or a hazard alarm, as a detector for usage in explosion-hazardous areas both inside and outside.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Explosion-Proof encapsulated conventional MCP for hazardous areas in conformity with EN 54-11 Type B for the manual actuation of a fire alarm and/or a hazard alarm, as a detector for usage in explosion-hazardous areas both inside and outside. The operating front foil has been designed as a double sided insert. Complementary to the symbolism conforming to the standards for manual call points in compliance with EN 54-11 (Type B), it has a symbol and multilingual text on the back for the "Out of order" status of the detector and is always available for possible maintenance work. The labeling foil of the manual call point also has a double-sided design. In compliance with EN 54-11, it contains the standard symbol of a burning house. On the back, the symbol is supplemented with the word “FIRE”.

    Features & Benefits:
    • An Ex-barrier for the connection will be not necessary
    Certifications:
    • EN54-11
    Spezifikationen

    Andere

    • Brand
      • ESSER

    Andere

    • Brand
      • ESSER
    • Brand : ESSER